SCES940A February 2022 – May 2024 TXU0101
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCCA | 1 | — | A-port supply voltage. 1.1V ≤ VCCA ≤ 5.5V |
GND | 2 | — | Ground |
A | 3 | I | Input A. Referenced to VCCA. |
BY | 4 | O | Output B. Referenced to VCCB. |
OE | 5 | I | Output Enable. Pull to GND to place all outputs in high-impedance mode. Pull to VCCA or VCCB to enable all outputs. |
VCCB | 6 | — | B-port supply voltage. 1.1V ≤ VCCB ≤ 5.5V |