SCES940A February 2022 – May 2024 TXU0101
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 69 | 0.5 | 25 | 0.5 | 19 | 0.5 | 13 | 0.5 | 11 | 0.5 | 8 | ns | ||||||
-40°C to 125°C | 1.5 | 44 | 0.5 | 25 | 0.5 | 19 | 0.5 | 13 | 0.5 | 11 | 0.5 | 9 | |||||||||||
B | A | -40°C to 85°C | 0.5 | 30 | 0.5 | 17 | 0.5 | 14 | 0.5 | 12 | 0.5 | 11 | 0.5 | 10 | |||||||||
-40°C to 125°C | 0.5 | 27 | 0.5 | 18 | 0.5 | 15 | 0.5 | 12 | 0.5 | 11 | 0.5 | 10 | |||||||||||
tdis | Disable time | OE | A | -40°C to 85°C | 12.9 | 62 | 10.1 | 47 | 8.7 | 42 | 6.9 | 39 | 6.6 | 39 | 6.9 | 40 | ns | ||||||
-40°C to 125°C | 24.0 | 65 | 20.6 | 51 | 18.4 | 46 | 15.7 | 40 | 15.3 | 39 | 15.9 | 40 | |||||||||||
OE | B | -40°C to 85°C | 22.7 | 109 | 15.7 | 71 | 13.2 | 59 | 8.5 | 42 | 7.6 | 38 | 4.7 | 34 | |||||||||
-40°C to 125°C | 37.6 | 111 | 29.5 | 75 | 25.4 | 63 | 19.2 | 46 | 18.5 | 42 | 14.2 | 36 | |||||||||||
ten | Enable time | OE | A | -40°C to 85°C | 6.6 | 85 | 4.2 | 45 | 3.0 | 37 | 2.4 | 31 | 2.2 | 30 | 1.7 | 30 | ns | ||||||
-40°C to 125°C | 13.6 | 72 | 10.9 | 47 | 9.3 | 40 | 8.2 | 33 | 8.1 | 32 | 7.5 | 33 | |||||||||||
OE | B | -40°C to 85°C | 16.3 | 192 | 8.9 | 76 | 5.4 | 55 | 2.6 | 34 | 1.8 | 27 | 0.5 | 22 | |||||||||
-40°C to 125°C | 24.3 | 144 | 16.7 | 78 | 12.2 | 57 | 8.0 | 36 | 6.6 | 29 | 3.7 | 24 |