Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TXU0102-Q1Automotive Single-Bit Fixed Direction Voltage-Level TranslatorWith Schmitt-Trigger Inputs and 3-State Outputs
1 Features
- Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
- Up to 200 Mbps support for 3.3 V to 5.0 V
- Schmitt-trigger inputs allows for slow and noisy inputs
- Inputs with integrated static pull-down resistors prevent channels from floating
- High drive strength (up to 12 mA at 5 V)
- Low power consumption
- 2.5 µA maximum (25°C)
- 6 µA maximum (–40°C to 125°C)
- VCC isolation and VCC disconnect (Ioff-float) feature
- If either VCC input is ;amplt;100 mV or disconnected, all outputs are disabled and become high-impedance
- Ioff supports partial-power-down mode operation
- Control logic (OE) with VCC(MIN) circuitry allows for control from either A or B port
- Pinout compatible with TXB family level shifters
- Available in another variant that supports common applications: TXU0202
- Operating temperature from –40°C to +125°C
- Latch-up performance exceeds 100 mA per JESD 78, class II
- ESD protection exceeds JESD 22
- 2500-V human-body model
- 1500-V charged-device model