SCES948 August 2022 TXU0102-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | −40°C to 85°C | 0.5 | 69 | 0.5 | 25 | 0.5 | 19 | 0.5 | 13 | 0.5 | 11 | 0.5 | 8 | ns | ||||||
−40°C to 125°C | 0.5 | 69 | 0.5 | 25 | 0.5 | 19 | 0.5 | 13 | 0.5 | 11 | 0.5 | 9 | |||||||||||
B | A | −40°C to 85°C | 0.5 | 30 | 0.5 | 17 | 0.5 | 14 | 0.5 | 12 | 0.5 | 11 | 0.5 | 10 | |||||||||
−40°C to 125°C | 0.5 | 30 | 0.5 | 18 | 0.5 | 15 | 0.5 | 12 | 0.5 | 11 | 0.5 | 10 | |||||||||||
tdis | Disable time | OE | A | −40°C to 85°C | 12.9 | 62 | 10.1 | 47 | 8.7 | 42 | 6.9 | 39 | 6.6 | 39 | 6.9 | 40 | ns | ||||||
−40°C to 125°C | 12.9 | 65 | 10.1 | 51 | 8.7 | 46 | 6.9 | 40 | 6.6 | 40 | 6.9 | 40 | |||||||||||
OE | B | −40°C to 85°C | 22.7 | 109 | 15.7 | 71 | 13.2 | 59 | 8.5 | 42 | 7.6 | 40 | 4.7 | 36 | |||||||||
−40°C to 125°C | 22.7 | 111 | 15.7 | 75 | 13.2 | 63 | 8.5 | 46 | 7.6 | 43 | 4.7 | 36 | |||||||||||
ten | Enable time | OE | A | −40°C to 85°C | 6.6 | 85 | 4.2 | 45 | 3.0 | 37 | 2.4 | 31 | 2.2 | 30 | 1.7 | 30 | ns | ||||||
−40°C to 125°C | 6.6 | 85 | 4.2 | 47 | 3.0 | 40 | 2.4 | 33 | 2.2 | 32 | 1.7 | 33 | |||||||||||
OE | B | −40°C to 85°C | 16.3 | 192 | 8.9 | 76 | 5.4 | 55 | 2.6 | 34 | 1.8 | 27 | 0.5 | 22 | |||||||||
−40°C to 125°C | 16.3 | 192 | 8.9 | 78 | 5.4 | 57 | 2.6 | 36 | 1.8 | 29 | 0.5 | 24 |