SCES941A November 2021 – March 2022 TXU0102
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
B2Y | 1 | O | Output B2. Referenced to VCCB. |
GND | 2 | — | Ground. |
VCCA | 3 | — | A-port supply voltage. 1.1 V ≤ VCCA ≤ 5.5 V |
A2 | 4 | I | Input A2. Referenced to VCCA. |
A1 | 5 | I | Input A1. Referenced to VCCA. |
OE | 6 | I | Output Enable. Pull to GND to place all outputs in high-impedance mode. Pull to VCCA or VCCB to enable all outputs. |
VCCB | 7 | — | B-port supply voltage. 1.1 V ≤ VCCB ≤ 5.5 V |
B1Y | 8 | O | Output B1. Referenced to VCCB. |