SCES941A November   2021  – March 2022 TXU0102

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Related Products
  6. Pin Configuration and Functions—TXU0102
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics, VCCA = 1.2 ± 0.1 V
    7. 7.7  Switching Characteristics, VCCA = 1.5 ± 0.1 V
    8. 7.8  Switching Characteristics, VCCA = 1.8 ± 0.15 V
    9. 7.9  Switching Characteristics, VCCA = 2.5 ± 0.2 V
    10. 7.10 Switching Characteristics, VCCA = 3.3 ± 0.3 V
    11. 7.11 Switching Characteristics, VCCA = 5.0 ± 0.5 V
    12. 7.12 Operating Characteristics
    13. 7.13 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 Load Circuit and Voltage Waveforms
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 9.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 9.3.2 Control Logic (OE) with VCC(MIN) Circuitry
      3. 9.3.3 Balanced High-Drive CMOS Push-Pull Outputs
      4. 9.3.4 VCC Isolation and VCC Disconnect
      5. 9.3.5 Over-Voltage Tolerant Inputs
      6. 9.3.6 Glitch-Free Power Supply Sequencing
      7. 9.3.7 Negative Clamping Diodes
      8. 9.3.8 Fully Configurable Dual-Rail Design
      9. 9.3.9 Supports High-Speed Translation
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Regulatory Requirements
    2. 13.2 Documentation Support
      1. 13.2.1 Related Documentation
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Support Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Related Products

    TXU0x02 2-Bit Unidirectional Voltage-Level TranslatorsTXU0x02 are 2-bit, dual-supply noninverting fixed direction voltage level translators. These devices are compatible with the TXB0102 because of the same pinout, which allows for a drop in replacement. The OE pin can be referenced to either VCCA or VCCB logic levels allowing for one of the TXU0x02 devices to be used for fixed direction, high drive applications which the TXB0102 is not recommended to support.
    TXU0202TXU0202 is a 2-bit, dual-supply noninverting fixed direction voltage level translators with both channels in the opposing direction commonly used for GPIO, UART, and JTAG translation.
GUID-26183A7C-CE5D-42B1-A5ED-A54A2DC87A8F-low.jpgFigure 5-1 TXU0202 Functional Block Diagram