SCES930B April 2021 – March 2022 TXU0104-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 1.9 | 80 | 0.5 | 31 | 0.5 | 25 | 0.5 | 19 | 0.5 | 17 | 0.5 | 15 | ns | ||||||
-40°C to 125°C | 4.1 | 51 | 1.6 | 31 | 0.5 | 25 | 0.5 | 20 | 0.5 | 18 | 0.5 | 16 | |||||||||||
B | A | -40°C to 85°C | 0.5 | 43 | 0.5 | 31 | 0.5 | 28 | 0.5 | 26 | 0.5 | 25 | 0.5 | 24 | |||||||||
-40°C to 125°C | 3.0 | 39 | 1.6 | 31 | 0.5 | 28 | 0.5 | 26 | 0.5 | 25 | 0.5 | 24 | |||||||||||
tdis | Disable time | OE | A | -40°C to 85°C | 20.0 | 91 | 19.0 | 82 | 18.8 | 81 | 19.2 | 82 | 19.6 | 83 | 12.2 | 87 | ns | ||||||
-40°C to 125°C | 34.9 | 95 | 32.6 | 86 | 32.8 | 85 | 33.4 | 87 | 34.2 | 88 | 24.6 | 92 | |||||||||||
OE | B | -40°C to 85°C | 27.4 | 127 | 21.7 | 91 | 19.9 | 82 | 16.3 | 71 | 15.9 | 71 | 13.7 | 70 | |||||||||
-40°C to 125°C | 44.4 | 130 | 36.7 | 95 | 34.7 | 86 | 30.2 | 75 | 29.8 | 75 | 26.6 | 74 | |||||||||||
ten | Enable time | OE | A | -40°C to 85°C | 14.9 | 102 | 14.4 | 86 | 13.5 | 88 | 12.7 | 90 | 12.6 | 92 | 13.2 | 97 | ns | ||||||
-40°C to 125°C | 25.5 | 102 | 25.2 | 89 | 24.1 | 91 | 22.8 | 93 | 22.8 | 96 | 23.5 | 100 | |||||||||||
OE | B | -40°C to 85°C | 17.9 | 175 | 12.7 | 80 | 9.1 | 69 | 6.1 | 57 | 4.9 | 53 | 4.5 | 54 | |||||||||
-40°C to 125°C | 26.6 | 135 | 21.0 | 81 | 16.8 | 71 | 12.5 | 60 | 10.8 | 56 | 10.4 | 57 |