SCES949
August
2022
PRODUCTION DATA
-
1 Features
-
2 Applications
-
3 Description
-
4 Revision
History
-
5 Pin Configuration and Functions—TXU0202-Q1
-
6 Specifications
- 6.1
Absolute Maximum Ratings
- 6.2
ESD Ratings
- 6.3
Recommended Operating Conditions
- 6.4
Thermal Information
- 6.5
Electrical Characteristics
- 6.6
Switching Characteristics,
VCCA = 1.2 ± 0.1 V
- 6.7
Switching Characteristics, VCCA = 1.5 ± 0.1 V
- 6.8
Switching Characteristics, VCCA = 1.8 ± 0.15 V
- 6.9
Switching Characteristics,
VCCA = 2.5 ± 0.2 V
- 6.10
Switching Characteristics, VCCA = 3.3 ± 0.3 V
- 6.11
Switching Characteristics, VCCA = 5.0 ± 0.5 V
- 6.12
Operating Characteristics
- 6.13
Typical Characteristics
-
7 Parameter Measurement Information
- 7.1
Load Circuit and Voltage Waveforms
-
8 Detailed Description
- 8.1
Overview
- 8.2
Functional Block Diagram
- 8.3
Feature Description
- 8.3.1
CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
- 8.3.1.1
Inputs with Integrated Static Pull-Down Resistors
- 8.3.2
Control Logic (OE) with VCC(MIN) Circuitry
- 8.3.3
Balanced High-Drive CMOS Push-Pull Outputs
- 8.3.4
VCC Isolation and VCC Disconnect
- 8.3.5
Over-Voltage Tolerant Inputs
- 8.3.6
Glitch-Free Power Supply Sequencing
- 8.3.7
Negative Clamping Diodes
- 8.3.8
Fully Configurable Dual-Rail Design
- 8.3.9
Supports High-Speed Translation
- 8.4
Device Functional Modes
-
9 Application and Implementation
- 9.1
Application Information
- 9.2
Typical Application
- 9.2.1
Design Requirements
- 9.2.2
Detailed Design Procedure
- 9.2.3
Application Curve
-
10Power Supply Recommendations
-
11Layout
- 11.1
Layout Guidelines
- 11.2
Layout Example
-
12Device and Documentation Support
- 12.1
Device Support
- 12.1.1
Regulatory Requirements
- 12.2
Documentation Support
- 12.2.1
Related Documentation
- 12.3
Receiving Notification of Documentation Updates
- 12.4
Support Resources
- 12.5
Trademarks
- 12.6
Electrostatic Discharge Caution
- 12.7
Glossary
-
13Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information
6.10 Switching Characteristics, VCCA = 3.3 ± 0.3 V
See Figure 7-1 and Table 7-1 for test circuit and loading. See Figure 7-2, Figure 7-3, and Figure 7-4 for measurement waveforms.PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT |
---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V |
---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX |
---|
tpd | Propagation delay | A | B | −40°C to 85°C | 0.5 | | 69 | 0.5 | | 25 | 0.5 | | 19 | 0.5 | | 13 | 0.5 | | 11 | 0.5 | | 8 | ns |
−40°C to 125°C | 0.5 | | 69 | 0.5 | | 25 | 0.5 | | 19 | 0.5 | | 13 | 0.5 | | 11 | 0.5 | | 9 |
B | A | −40°C to 85°C | 0.5 | | 30 | 0.5 | | 17 | 0.5 | | 14 | 0.5 | | 12 | 0.5 | | 11 | 0.5 | | 10 |
−40°C to 125°C | 0.5 | | 30 | 0.5 | | 18 | 0.5 | | 15 | 0.5 | | 12 | 0.5 | | 11 | 0.5 | | 10 |
tdis | Disable time | OE | A | −40°C to 85°C | 12.9 | | 62 | 10.1 | | 47 | 8.7 | | 42 | 6.9 | | 39 | 6.6 | | 39 | 6.9 | | 40 | ns |
−40°C to 125°C | 12.9 | | 65 | 10.1 | | 51 | 8.7 | | 46 | 6.9 | | 40 | 6.6 | | 40 | 6.9 | | 40 |
OE | B | −40°C to 85°C | 22.7 | | 109 | 15.7 | | 71 | 13.2 | | 59 | 8.5 | | 42 | 7.6 | | 40 | 4.7 | | 36 |
−40°C to 125°C | 22.7 | | 111 | 15.7 | | 75 | 13.2 | | 63 | 8.5 | | 46 | 7.6 | | 43 | 4.7 | | 36 |
ten | Enable time | OE | A | −40°C to 85°C | 6.6 | | 85 | 4.2 | | 45 | 3.0 | | 37 | 2.4 | | 31 | 2.2 | | 30 | 1.7 | | 30 | ns |
−40°C to 125°C | 6.6 | | 85 | 4.2 | | 47 | 3.0 | | 40 | 2.4 | | 33 | 2.2 | | 32 | 1.7 | | 33 |
OE | B | −40°C to 85°C | 16.3 | | 192 | 8.9 | | 76 | 5.4 | | 55 | 2.6 | | 34 | 1.8 | | 27 | 0.5 | | 22 |
−40°C to 125°C | 16.3 | | 192 | 8.9 | | 78 | 5.4 | | 57 | 2.6 | | 36 | 1.8 | | 29 | 0.5 | | 24 |