SCES949
August
2022
PRODUCTION DATA
-
1 Features
-
2 Applications
-
3 Description
-
4 Revision
History
-
5 Pin Configuration and Functions—TXU0202-Q1
-
6 Specifications
- 6.1
Absolute Maximum Ratings
- 6.2
ESD Ratings
- 6.3
Recommended Operating Conditions
- 6.4
Thermal Information
- 6.5
Electrical Characteristics
- 6.6
Switching Characteristics,
VCCA = 1.2 ± 0.1 V
- 6.7
Switching Characteristics, VCCA = 1.5 ± 0.1 V
- 6.8
Switching Characteristics, VCCA = 1.8 ± 0.15 V
- 6.9
Switching Characteristics,
VCCA = 2.5 ± 0.2 V
- 6.10
Switching Characteristics, VCCA = 3.3 ± 0.3 V
- 6.11
Switching Characteristics, VCCA = 5.0 ± 0.5 V
- 6.12
Operating Characteristics
- 6.13
Typical Characteristics
-
7 Parameter Measurement Information
- 7.1
Load Circuit and Voltage Waveforms
-
8 Detailed Description
- 8.1
Overview
- 8.2
Functional Block Diagram
- 8.3
Feature Description
- 8.3.1
CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
- 8.3.1.1
Inputs with Integrated Static Pull-Down Resistors
- 8.3.2
Control Logic (OE) with VCC(MIN) Circuitry
- 8.3.3
Balanced High-Drive CMOS Push-Pull Outputs
- 8.3.4
VCC Isolation and VCC Disconnect
- 8.3.5
Over-Voltage Tolerant Inputs
- 8.3.6
Glitch-Free Power Supply Sequencing
- 8.3.7
Negative Clamping Diodes
- 8.3.8
Fully Configurable Dual-Rail Design
- 8.3.9
Supports High-Speed Translation
- 8.4
Device Functional Modes
-
9 Application and Implementation
- 9.1
Application Information
- 9.2
Typical Application
- 9.2.1
Design Requirements
- 9.2.2
Detailed Design Procedure
- 9.2.3
Application Curve
-
10Power Supply Recommendations
-
11Layout
- 11.1
Layout Guidelines
- 11.2
Layout Example
-
12Device and Documentation Support
- 12.1
Device Support
- 12.1.1
Regulatory Requirements
- 12.2
Documentation Support
- 12.2.1
Related Documentation
- 12.3
Receiving Notification of Documentation Updates
- 12.4
Support Resources
- 12.5
Trademarks
- 12.6
Electrostatic Discharge Caution
- 12.7
Glossary
-
13Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information
6.6 Switching Characteristics,
VCCA = 1.2 ± 0.1 V
See Figure 7-1 and Table 7-1 for test circuit and loading. See Figure 7-2, Figure 7-3, and Figure 7-4 for measurement waveforms.PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT |
---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V |
---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX |
---|
tpd | Propagation delay | A | B | −40°C to 85°C | 3.3 | | 96 | 0.5 | | 43 | 0.5 | | 37 | 0.5 | | 32 | 0.5 | | 30 | 0.5 | | 31 | ns |
−40°C to 125°C | 3.3 | | 96 | 0.5 | | 43 | 0.5 | | 37 | 0.5 | | 32 | 0.5 | | 30 | 0.5 | | 31 |
B | A | −40°C to 85°C | 3.3 | | 95 | 1.9 | | 80 | 0.5 | | 75 | 0.5 | | 70 | 0.5 | | 69 | 0.5 | | 69 |
−40°C to 125°C | 3.3 | | 95 | 1.9 | | 80 | 0.5 | | 75 | 0.5 | | 70 | 0.5 | | 69 | 0.5 | | 69 |
tdis | Disable time | OE | A | −40°C to 85°C | 28.8 | | 133 | 28.5 | | 130 | 28.4 | | 133 | 28.8 | | 137 | 28.4 | | 143 | 18.7 | | 211 | ns |
−40°C to 125°C | 28.8 | | 133 | 28.5 | | 130 | 28.4 | | 133 | 28.8 | | 137 | 28.4 | | 143 | 18.7 | | 211 |
OE | B | −40°C to 85°C | 32.5 | | 150 | 27.6 | | 117 | 25.8 | | 110 | 22.5 | | 104 | 22.1 | | 112 | 20.1 | | 181 |
−40°C to 125°C | 32.5 | | 150 | 27.6 | | 117 | 25.8 | | 110 | 22.5 | | 104 | 22.1 | | 112 | 20.1 | | 181 |
ten | Enable time | OE | A | −40°C to 85°C | 24.1 | | 237 | 22.1 | | 229 | 21.4 | | 230 | 21.3 | | 232 | 21.7 | | 235 | 22.7 | | 244 | ns |
−40°C to 125°C | 24.1 | | 237 | 22.1 | | 229 | 21.4 | | 230 | 21.3 | | 232 | 21.7 | | 235 | 22.7 | | 244 |
OE | B | −40°C to 85°C | 21.3 | | 237 | 14.3 | | 152 | 11.2 | | 140 | 8.8 | | 130 | 8.2 | | 130 | 8.4 | | 132 |
−40°C to 125°C | 21.3 | | 237 | 14.3 | | 152 | 11.2 | | 140 | 8.8 | | 130 | 8.2 | | 130 | 8.4 | | 132 |