SCES949 August 2022
PRODUCTION DATA
TXU0202-Q1 is a 2-bit, dual-supply noninverting fixed direction voltage level translation device. The Ax pins are referenced to VCCA logic level, the OE pin can be referenced to either VCCA or VCCB logic levels, and the Bx pins are referenced to VCCB logic levels. The A port can accept input voltages ranging from 1.1 V to 5.5 V, while the B port can also accept input voltages from 1.1 V to 5.5 V. Fixed direction data transmission can occur from A to B or B to A when OE is set to high in reference to either supply. When OE is set to low, all output pins are in the high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TXU0202 | VSSOP (DCU) (8) | 2.30 mm × 2.00 mm |
SON (DTT) (8) | 1.95 mm × 1.00 mm |