SCES942A November 2021 – March 2022 TXU0202
PRODUCTION DATA
PARAMETER | Test Conditions | Supply Voltage (VCCB = VCCA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | ||||
TYP | TYP | TYP | TYP | TYP | TYP | ||||
CpdA (2) | A to B: outputs enabled | A Port CL = 0, RL = Open f = 10 MHz trise = tfall = 1 ns | 2 | 2 | 2 | 2 | 2 | 3 | pF |
A to B: outputs disabled | 2 | 2 | 2 | 2 | 2 | 3 | |||
B to A: outputs enabled | 12 | 12 | 12 | 13 | 13 | 16 | |||
B to A: outputs disabled | 2 | 2 | 2 | 2 | 2 | 3 | |||
CpdB (3) | A to B: outputs enabled | B Port CL = 0, RL = Open f = 10 MHz trise = tfall = 1 ns | 12 | 12 | 12 | 13 | 13 | 16 | pF |
A to B: outputs disabled | 2 | 2 | 2 | 2 | 2 | 3 | |||
B to A: outputs enabled | 2 | 2 | 2 | 2 | 2 | 3 | |||
B to A: outputs disabled | 2 | 2 | 2 | 2 | 2 | 3 |