SCES932B April 2021 – March 2022 TXU0304-Q1
PRODUCTION DATA
A balanced output allows the device to sink and source similar currents. The high drive capability of this device creates fast edges into light loads, so routing and load conditions should be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. Absolute Maximum Ratings defines the electrical and thermal limits that must be followed at all times.