SCES935A May 2021 – November 2021 TXU0304
PRODUCTION DATA
The TXU0304 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The TXU0304 device is ideal for use in applications where a push-pull driver is connected to the data Inputs. The maximum data rate can be up to 200 Mbps when device translates a signal from 3.3 V to 5.0 V.