SCES935A May   2021  – November 2021 TXU0304

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Related Products
  6. Pin Configuration and Functions—TXU0304
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics: Tsk, TMAX
    7. 7.7  Switching Characteristics, VCCA = 1.2 ± 0.1 V
    8. 7.8  Switching Characteristics, VCCA = 1.5 ± 0.1 V
    9. 7.9  Switching Characteristics, VCCA = 1.8 ± 0.15 V
    10. 7.10 Switching Characteristics, VCCA = 2.5 ± 0.2 V
    11. 7.11 Switching Characteristics, VCCA = 3.3 ± 0.3 V
    12. 7.12 Switching Characteristics, VCCA = 5.0 ± 0.5 V
    13. 7.13 Operating Characteristics
    14. 7.14 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 Load Circuit and Voltage Waveforms
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 9.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 9.3.2  Control Logic (OE) with VCC(MIN) Circuitry
      3. 9.3.3  Balanced High-Drive CMOS Push-Pull Outputs
      4. 9.3.4  Partial Power Down (Ioff)
      5. 9.3.5  VCC Isolation and VCC Disconnect
      6. 9.3.6  Over-Voltage Tolerant Inputs
      7. 9.3.7  Glitch-Free Power Supply Sequencing
      8. 9.3.8  Negative Clamping Diodes
      9. 9.3.9  Fully Configurable Dual-Rail Design
      10. 9.3.10 Supports High-Speed Translation
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Regulatory Requirements
    2. 13.2 Documentation Support
      1. 13.2.1 Related Documentation
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Support Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCCA Supply voltage A –0.5 6.5 V
VCCB Supply voltage B –0.5 6.5 V
VI Input Voltage(2) I/O Ports (A Port) –0.5 6.5 V
I/O Ports (B Port) –0.5 6.5
OE –0.5 6.5
VO Voltage applied to any output in the high-impedance or power-off state(2) A Port –0.5 6.5 V
B Port –0.5 6.5
VO Voltage applied to any output in the high or low state(2)(3) A Port –0.5 VCCA + 0.5 V
B Port –0.5 VCCB + 0.5
IIK Input clamp current VI < 0 –20 mA
IOK Output clamp current VO < 0 –20 mA
IO Continuous output current –25 25 mA
Continuous current through VCC or GND –100 100 mA
Tj Junction Temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure beyond the limits listed in Recommended Operating Conditions. may affect device reliability.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 6.5 V maximum if the output current rating is observed.