SCES957A December 2023 – April 2024 TXV0106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | Propagation delay | A | B | 1.5 | 4.2 | 1.2 | 3.0 | 1.1 | 2.5 | ns | |||
tdis | Disable time | OE | B | 3.6 | 6.5 | 2.7 | 5.0 | 3.6 | 6.0 | ns | |||
ten | Enable time | OE | B | 1.2 | 3.5 | 1.0 | 2.5 | 0.9 | 2.0 | ns | |||
tSKO | Output channel-to-channel skew (1) | A | B | -330 | 330 | -200 | 200 | -200 | 200 | ps | |||
TR | Rise time (2) | A | B | 0.50 | 1.4 | 0.40 | 1.0 | 0.35 | 0.80 | ns | |||
TF | Fall time (2) | A | B | 0.45 | 1.4 | 0.35 | 1.0 | 0.30 | 0.80 | ns | |||
Duty Cycle | Duty cycle variation | A | B | 47 | 50 | 55 | 47 | 50 | 53 | 47 | 50 | 53 | % |
TR_5pF | Rise time (2) (3) | A | B | 0.25 | 0.75 | 0.20 | 0.55 | 0.15 | 0.45 | ns | |||
TF_5pF | Fall time (2) (3) | A | B | 0.25 | 0.76 | 0.2 | 0.55 | 0.15 | 0.45 | ns | |||
tSKO_5pF | Output Channel-to-channel skew (1) (3) | A | B | -210 | 210 | -160 | 160 | -180 | 180 | ps | |||
Duty Cycle_5pF | Duty cycle variation (3) | A | B | 48 | 50 | 53 | 48 | 50 | 52 | 48 | 50 | 52 | % |
tjit(pp) | Peark-to-peak jitter (250 Mbps 215- 1 PRBS input) | A or B | A or B | 120 | 370 | 100 | 300 | 90 | 360 | ps |