SCES958B July 2023 – April 2024 TXV0108-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TXV0108-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The TXV0108-Q1 device is an excellent choice for use in applications where a push-pull driver is connected to the data I/Os. The maximum data rate can be up to 500Mbps when device translates a signal from 1.65V to 3.6V.