SCES958B July 2023 – April 2024 TXV0108-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-1.
DESIGN PARAMETERS | EXAMPLE VALUES |
---|---|
Input voltage range | 1.65V to 3.6V |
Output voltage range | 1.65V to 3.6V |
Frequency | 125MHz |
Load Capacitance | 5pF |
Input Transition Rise/Fall Time | ≤ 2ns/V |