The µA741 device is a general-purpose operational amplifier featuring offset-voltage null capability.
The high common-mode input voltage range and the absence of latch-up make the amplifier ideal for voltage-follower applications. The device is
short-circuit protected and the internal frequency compensation ensures stability without external components. A low-value potentiometer may be connected between the offset null inputs to null out the offset voltage as shown in Figure 12.
The µA741C device is characterized for operation from 0°C to 70°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
µA741CD | SOIC (8) | 4.90 mm × 3.91 mm |
µA741CP | PDIP (8) | 9.81 mm × 6.35 mm |
µA741CPS | SO (8) | 6.20 mm × 5.30 mm |