SLOS094G November 1970 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Rise time | VI = 20 mV, RL = 2 kΩ CL = 100 pF; see Figure 1 |
0.3 | µs | ||
Overshoot factor | 5% | |||||
SR | Slew rate at unity gain | VI = 10 V, RL = 2 kΩ CL = 100 pF; see Figure 1 |
0.5 | V/µs |