SLVS010X january 1976 – june 2023 UA78L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS (2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Output voltage | VI = 5.5 V to 20 V, and IO = 1 mA to 40 mA, TJ = 25°C |
3.26 | 3.3 | 3.44 | V | |
VI = 5.5 V to 20 V, and IO = 1 mA to 40 mA, TJ = -40°C to 125°C |
3.21 | 3.47 | ||||
IO = 1 mA to 70 mA, TJ = -40°C to 125°C |
3.23 | 3.45 | ||||
Input voltage regulation | VI = 5.5 V to 20 V, and TJ = 25°C | 15 | 25 | mV | ||
VI = 6 V to 20 V, and TJ = 25°C | 14 | 27 | ||||
Ripple rejection | VI = 6 V to 20 V, f = 120 Hz, and TJ = 25°C | 49 | 57.5 | dB | ||
Output voltage regulation | IO = 1 mA to 100 mA, and TJ = 25°C | 13.5 | 28 | mV | ||
IO = 1 mA to 40 mA, and TJ = 25°C | 4.25 | 13 | ||||
Output noise voltage | f = 10 Hz to 100 kHz, and TJ = 25°C | 85 | µV | |||
Dropout voltage | TJ = 25°C | 1.7 | V | |||
Bias current | TJ = 25°C | 3.53 | 4.1 | mA | ||
TJ = 125°C | 4.1 | |||||
Bias current change | VI = 6 V to 20 V, and TJ = -40°C to 125°C | 0.675 | mA | |||
IO = 1 mA to 40 mA, and TJ = -40°C to 125°C | 0.01 |