SLVS010X january 1976 – june 2023 UA78L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Output voltage | VI = 4.75 V to 20 V, and IO = 1 mA to 40 mA | TJ = 25°C | 2.5 | 2.6 | 2.7 | V |
TJ = 0°C to 125°C | 2.45 | 2.75 | ||||
IO = 1 mA to 70 mA, and TJ = 0°C to 125°C | 2.45 | 2.75 | ||||
Input voltage regulation | VI = 4.75 V to 20 V, and TJ = 25°C | 20 | 100 | mV | ||
VI = 5 V to 20 V, and TJ = 25°C | 16 | 75 | ||||
Ripple rejection | VI = 6 V to 20 V, f = 120 Hz, and TJ = 25°C | 43 | 51 | dB | ||
Output voltage regulation | IO = 1 mA to 100 mA, and TJ = 25°C | 12 | 50 | mV | ||
IO = 1 mA to 40 mA, and TJ = 25°C | 6 | 25 | ||||
Output noise voltage | f = 10 Hz to 100 kHz, and TJ = 25°C | 30 | µV | |||
Dropout voltage | TJ = 25°C | 1.7 | V | |||
Bias current | TJ = 25°C | 3.6 | 6 | mA | ||
TJ = 125°C | 5.5 | |||||
Bias current change | VI = 5 V to 20 V, and TJ = 0°C to 125°C | 2.5 | mA | |||
IO = 1 mA to 40 mA, and TJ = 0°C to 125°C | 0.1 |