SLVS010X january 1976 – june 2023 UA78L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Output voltage | VI = 12 V to 24 V, IO = 1 mA to 40 mA |
TJ = 25°C | UA78L09C | 8.3 | 9 | 9.7 | V |
UA78L09AC | 8.6 | 9 | 9.4 | ||||
TJ = 0°C to 125°C | UA78L09C | 8.1 | 9.9 | ||||
UA78L09AC | 8.55 | 9.45 | |||||
IO = 1 mA to 70 mA, and TJ = 0°C to 125°C | UA78L09C | 8.1 | 9.9 | ||||
UA78L09AC | 8.55 | 9.45 | |||||
Input voltage regulation | TJ = 25°C | VI = 12 V to 24 V | UA78L09C | 45 | 225 | mV | |
UA78L09AC | 45 | 175 | |||||
VI = 13 V to 24 V | UA78L09C | 40 | 175 | ||||
UA78L09AC | 40 | 125 | |||||
Ripple rejection | VI = 15 V to 25 V, f = 120 Hz, and TJ = 25°C | UA78L09C | 36 | 45 | dB | ||
UA78L09AC | 38 | 45 | |||||
Output voltage regulation | TJ = 25°C | IO = 1 mA to 100 mA | 19 | 90 | mV | ||
IO = 1 mA to 40 mA | 11 | 40 | |||||
Output noise voltage | f = 10 Hz to 100 kHz, and TJ = 25°C | 58 | µV | ||||
Dropout voltage | TJ = 25°C | 1.7 | V | ||||
Bias current | TJ = 25°C | 4.1 | 6 | mA | |||
TJ = 125°C | 5.5 | ||||||
Bias current change | TJ = 0°C to 125°C | VI = 13 V to 24 V | 1.5 | mA | |||
IO = 1 mA to 40 mA | UA78L09C | 0.2 | |||||
UA78L09AC | 0.1 |