SLVS059U June 1976 – May 2024
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Although the input and output capacitors are not required for stability, good analog design practice is to connect a capacitor from INPUT to COMMON and from OUTPUT to COMMON. The input capacitor counteracts reactive input sources and improves transient response, input ripple, and PSRR. Use an input capacitor if the source impedance is more than 0.5Ω. A higher value capacitor can be necessary if large, fast rise-time load or line transients are anticipated or if the device is located several inches from the input power source.
Dynamic performance of the device is improved by using a large output capacitor. Use an output capacitor within the range specified in the Recommended Operating Conditions table for stability.