SLVS059U June 1976 – May 2024
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Output voltage | VI = 8V to 21V, and IO = 5mA to 350mA | 5.75 | 6 | 6.25 | V | |
TJ = 0°C to 125°C | 5.7 | 6.3 | ||||
Output voltage line regulation | IO = 200mA, VIN = 8V to 25V | 5 | 100 | mV | ||
IO = 200mA, VIN = 9V to 25V | 1.5 | 50 | ||||
Ripple rejection | VI = 8V to 18V, f = 120Hz | IO = 100mA, TJ = 0°C to 125°C | 59 | dB | ||
IO = 300mA | 59 | 80 | ||||
Output voltage load regulation | IO = 5mA to 500mA | 20 | 120 | mV | ||
IO = 5mA to 200mA | 10 | 60 | ||||
Temperature coefficient of output voltage | IO = 5mA | TJ = 0°C to 125°C | –1 | mV/°C | ||
Output noise voltage | f = 10 Hz to 100 kHz, | 45 | µV | |||
Dropout voltage | 2.0 | V | ||||
Bias current | 3.5 | 4.5 | 6 | mA | ||
Bias current change | VI = 9V to 25V, IO = 200mA | TJ = 0°C to 125°C | 0.8 | mA | ||
IO = 5 mA to 350mA | TJ = 0°C to 125°C | 0.5 | ||||
Short-circuit output current | VI = 35V | 270 | mA | |||
Peak output current | 700 | mA |