SLUSAG0A March 2011 – March 2016 UC1707-SP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | CDIP | LCCC | CFP | ||
INPUT B INVERTING | 1 | 2 | 1 | I | Inverting TTL compatible input threshold. |
INPUT B NONINVERTING | 2 | 3 | 2 | I | Non-Inverting TTL compatible input threshold. |
LATCH DISABLE | 3 | 4 | 3 | I | Assuming SHUTDOWN pin is left open, a high on this pin disables the latching functionality of the analog stop shutdown. |
GROUND | 4 | 5 | 4 | - | |
GROUND | 5 | 7 | 5 | - | |
OUTPUT A | 6 | 8 | 6 | O | Output is a 1.5 A totem-pole driver optimized for MOSFET gates. |
SHUTDOWN | 7 | 9 | 7 | I | Used as an output of the analog stop circuit. Also used as an input to force shutdown or to force the device out of shutdown. |
+VC | 8 | 10 | 8 | I | Collector supply voltage. |
ANALOG STOP (+) | 9 | 12 | 9 | I | This pin is normally connected to a reference voltage used for comparison with the sensed power supply output voltage level at the E/A (+) pin. |
ANALOG STOP (–) | 10 | 13 | 10 | I | This pin is normally connected to the voltage divider resistors which sense the power supply output level. |
OUTPUT B | 11 | 14 | 11 | O | Output is a 1.5 A totem-pole driver optimized for MOSFET gates. |
GROUND | 12 | 15 | 12 | - | All voltages are measured with respect to ground (GND). |
GROUND | 13 | 17 | 13 | - | All voltages are measured with respect to ground (GND). |
+VIN | 14 | 18 | 14 | I | Supply voltage. |
INPUT A NONINVERTING | 15 | 20 | 15 | I | Non-Inverting TTL compatible input threshold. |
INPUT A INVERTING | 16 | 19 | 16 | I | Inverting TTL compatible input threshold. |
NC | 16 | ||||
NC | 11 | ||||
NC | 6 | ||||
NC | 1 |