SLUSCI6A December 2016 – February 2019 UC1843A-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Always try to use a low-EMI inductor with a ferrite-type closed core. Some examples would be toroid and encased E core inductors. Open core can be used if they have low-EMI characteristics and are located a farther away from the low-power traces and components. Make the poles perpendicular to the PCB as well if using an open core. Stick cores usually emit the most unwanted noise.