SLUS872E January 2009 – February 2019 UC1842A-SP , UC1844A-SP
PRODUCTION DATA.
The UC184xA-SP family of control ICs is a pin-for-pin compatible improved version of the UC184x family. Providing the necessary characteristics to control current-mode switched-mode power supplies, this device has improved features. Start-up current is specified to be less than 0.5 mA and oscillator discharge is trimmed to 8.3 mA. During UVLO, the output stage can sink at least 10 mA at less than 1.2 V for VCC over 5 V.
The Device Comparison Table shows the difference between members of this family. Reference the individual product data sheets for ordering the radiation-improved version if available.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UC1842A-SP
UC1844A-SP |
CDIP (8) | 6.67 mm × 9.60 mm |
LCCC (20) | 8.89 mm × 8.89 mm |
Changes from D Revision (May 2015) to E Revision
Changes from C Revision (March 2015) to D Revision
Changes from B Revision (October 2013) to C Revision
PART NO. | UVLO ON | UVLO OFF | MAXIMUM DUTY CYCLE |
---|---|---|---|
UC1842A | 16 V | 10 V | <100% |
UC1843A | 8.5 V | 7.9 V | <100% |
UC1844A | 16 V | 10 V | <50% |