SLUSC14A May 2015 – February 2019 UC1845A-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PART NO. | UVLO ON | UVLO OFF | MAXIMUM DUTY CYCLE |
---|---|---|---|
UC1842A | 16 V | 10 V | <100% |
UC1843A | 8.5 V | 7.9 V | <100% |
UC1844A | 16 V | 10 V | <50% |
UC1845A | 8.5 V | 7.9 V | <50% |