7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
Supply voltage (VC, VIN) |
|
20 |
V |
Output current, source or sink |
DC |
|
0.5 |
A |
Pulse (0.5 µs) |
|
3 |
A |
Analog inputs |
(Pins 1, 2, 3, 4, 5, 6, 7, 15, 16, 17, 18, 19) |
–0.3 |
5.3 |
V |
Maximum junction temperature, JTmax |
|
150 |
|
Thermal Resistance, RθJC(top) |
J package |
|
7 |
°C/W |
W package |
|
5.4 |
FK package |
|
5.6 |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Pin references are to 20-pin packages. All voltages are with respect to ground. Currents are positive into, negative out of the device terminals.
7.5 Electrical Characteristics
–55°C < TA < 125°C. VC = VIN = 12 V, R(FREQSET) = 12 kΩ, C(FREQSET) = 330 pF, R(SLOPE) = 12 kΩ, C(RAMP) = 200 pF,
C(DELAYSET A-B) = C(DELAYSET C-D) = 0.01 µF, I(DELAYSET A-B) = I(DELAYSET C-D) = –500 µA, TA = TJ, unless otherwises stated.
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
UNDERVOLTAGE LOCKOUT |
Start threshold |
|
|
10.75 |
11.75 |
V |
UVLO hysteresis |
|
0.5 |
1.25 |
2 |
V |
SUPPLY CURRENT |
IIN Startup |
VIN = 8 V, VC = 20 V, R(SLOPE) open, I(DELAY) = 0 |
|
150 |
600 |
μA |
IC Startup |
VIN = 8 V, VC = 20 V, R(SLOPE) open, I(DELAY) = 0 |
|
10 |
100 |
µA |
IIN |
|
|
30 |
44 |
mA |
IC |
|
|
15 |
30 |
mA |
VOLTAGE REFERENCE |
Output voltage |
TJ = 25°C |
4.92 |
5 |
5.08 |
V |
Line regulation |
11 V < VIN < 20 V |
|
1 |
10 |
mV |
Load regulation |
IVREF = –10 mA |
|
5 |
20 |
mV |
Total variation |
Line, Load, Temperature |
4.9 |
|
5.1 |
V |
Noise Voltage |
10 Hz to 10 kHz |
|
50 |
|
µVrms |
Long Term Stability |
TJ = 125°C, 1000 hours |
|
2.5 |
|
mV |
Short circuit current |
VREF = 0 V, TJ = 25°C |
|
60 |
|
mA |
ERROR AMPLIFIER |
Offset voltage |
|
|
5 |
15 |
mV |
Input bias current |
|
|
0.6 |
3 |
μA |
AVOL |
1 V < V(E/AOUT) < 4 V |
60 |
90 |
|
dB |
CMMR |
1.5 V < VCM < 5.5 V |
75 |
95 |
|
dB |
PSRR |
11 V < VIN < 20 V |
85 |
100 |
|
dB |
Output sink current |
V(E/AOUT) = 1 V |
1 |
2.5 |
|
mA |
Output source current |
I(E/AOUT) = 4 V |
|
–1.3 |
–0.5 |
mA |
Output voltage high |
I (E/AOUT) = –0.5 mA |
4 |
4.7 |
5 |
V |
Output voltage low |
I(E/AOUT) = 1 mA |
0 |
0.5 |
1 |
V |
Unity Gain BW |
See (7) |
01 device |
5 |
|
|
MHz |
02 device |
7 |
|
|
Slew rate |
See (7) |
6 |
11 |
|
V/μs |
PWM COMPARATOR |
RAMP offset voltage |
TJ = 25°C(2) |
|
1.3 |
|
V |
Zero phase shift voltage |
See (3) |
0.55 |
0.9 |
|
V |
PWM phase shift (1)(6) |
V(E/AOUT) > (Ramp Peak + Ramp Offset) |
01 device |
98% |
99.5% |
102% |
|
02 device |
96% |
100% |
104% |
V(E/AOUT) < Zero Phase Shift Voltage |
0% |
0.5% |
2% |
|
Output skew (1) (6) |
V(E/AOUT) > 1 V |
|
5 |
±20 |
ns |
Ramp to output delay (5) (7) |
|
|
65 |
125 |
OSCILLATOR |
Initial accuracy |
TA = 25°C |
01 device |
0.85 |
1 |
1.15 |
MHz |
02 device |
0.85 |
1 |
1.19 |
Voltage stability |
11 V < VIN < 20 V |
|
0.2% |
2% |
|
Total variation |
Line, Temperature |
0.8 |
|
1.2 |
MHz |
Sync pin threshold |
TJ = 25°C |
|
3.8 |
|
V |
Clock out peak |
TJ = 25°C |
|
4.3 |
|
V |
Clock out low |
TJ = 25°C |
|
3.3 |
|
V |
Clock out pulse width |
R(CLOCKSYNC) = 3.9 kΩ |
|
30 |
100 |
ns |
Maximum frequency (6) |
R(FREQUEST) = 5 kΩ |
2 |
|
|
MHz |
RAMP GENERATOR/SLOPE COMPENSATION |
Ramp current, minimum |
I(SLOPE) = 10 µA, V(FREQSET) = VREF |
|
–11 |
–14 |
µA |
Ramp current, maximum |
I(SLOPE) = 1 mA, V(FREQSET) = VREF |
–0.8 |
–0.95 |
|
mA |
Ramp valley |
|
|
0 |
|
V |
Ramp peak - clamping level |
R(FREQSET) = 100 kΩ |
3.8 |
4.1 |
5 |
V |
CURRENT LIMIT |
Input bias |
VCS+ = 3 V |
|
2 |
5 |
μA |
Threshold voltage |
|
2.4 |
2.5 |
2.6 |
V |
Delay to output (7) |
|
|
85 |
150 |
ns |
SOFT START/RESET DELAY |
Charge current |
V(SOFTSTART) = 0.5 V |
–20 |
–9 |
–3 |
μA |
Discharge current |
V(SOFTSTART) = 1 V |
120 |
230 |
|
µA |
Restart threshold |
|
4.3 |
4.7 |
|
V |
Discharge level |
|
|
300 |
|
mV |
OUTPUT DRIVERS |
Output low level |
IOUT = 50 mA |
|
0.2 |
0.4 |
V |
Output high level |
IOUT = –50 mA |
|
1.5 |
2.5 |
V |
DELAY SET |
Delay set voltage |
I(DELAY) = –500 µA |
2.3 |
2.4 |
2.6 |
V |
Delay time (7) |
I(DELAY) = –250 µA (4) |
150 |
250 |
600 |
ns |
(1) Phase shift percentage (0% = 0 , 100% = 180 ) is defined as
where is the phase shift, and and T are defined in
Figure 1. At 0% phase shift, is the output skew.
(2) Ramp offset voltage has a temperature coefficient of about –4 mV/°C.
(3) The zero phase shift voltage has a temperature coefficient of about –2 mV/°C.
(4) Delay time can be programmed via resistors from the delay set pins to ground. Delay time =
.
Where I
(DELAY) =
. The Recommended range for I
(DELAY) is 25 µA ≤ I
(DELAY) ≤ 1 mA.
(5) Ramp delay to output time is defined in
Figure 1
(6) Not production tested at –55·C.
(7) Not production tested.