SLUS334F August 1995 – August 2022 UC1823A , UC1825A , UC2823A , UC2823B , UC2825A , UC2825B , UC3823A , UC3823B , UC3825A , UC3825B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA | MAXIMUM DUTY CYCLE | UVLO | |||||
---|---|---|---|---|---|---|---|
9.2 V / 8.4 V | 16 V / 10 V | ||||||
SOIC-16 (1) (DW) |
PDIP-16 (N) |
PLCC-20(1) (Q) |
SOIC-16 (DW) |
PDIP-16 (N) |
PLCC-20 (1) (Q) |
||
40°C to 85°C | < 100% | UC2823ADW | UC2823AN | UC2823AQ | UC2823BDW | UC2823BN | |
< 50% | UC2825ADW | UC2825AN | UC2825AQ | UC2825BDW | UC2825BN | ||
0°C to 70°C | < 100% | UC3823ADW | UC3823AN | UC3823AQ | UC3823BDW | UC3823BN | |
< 50% | UC3825ADW | UC3825AN | UC3825AQ | UC3825BDW | UC3825BN | UC3825BQ |