SLUS334F August 1995 – August 2022 UC1823A , UC1825A , UC2823A , UC2823B , UC2825A , UC2825B , UC3823A , UC3823B , UC3825A , UC3825B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
VIN | Supply voltage, | VC, VCC | 22 | V |
IO | Source or sink current,DC | OUTA, OUTB | 0.5 | A |
IO | Source or sink current, pulse (0.5 μs) | OUTA, OUTB | 2.2 | A |
Analog inputs | INV, NI, RAMP | –0.3 to 7 | V | |
ILIM, SS | –0.3 to 6 | V | ||
Power ground | PGND | ±0.2 | V | |
ICLK | Clock output current | CLK/LEB | –5 | mA |
IO(EA) | Error amplifier output current | EAOUT | 5 | mA |
ISS | Soft-start sink current | SS | 20 | mA |
IOSC | Oscillator charging current | RT | –5 | mA |
TJ | Operating virtual junction temperature range | –55 to 150 | °C | |
Tstg | Storage temperature | –65 to 150 | °C | |
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | –55 to 150 | °C | ||
tSTG | Storage temperature | –65 to 150 | °C | |
Lead temperature 1,6 mm (1/16 inch) from cases for 10 seconds | 300 | °C |