SLUS334F August 1995 – August 2022 UC1823A , UC1825A , UC2823A , UC2823B , UC2825A , UC2825B , UC3823A , UC3823B , UC3825A , UC3825B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA | MAXIMUM DUTY CYCLE |
UVLO (9.2 V/8.4 V) | |
---|---|---|---|
CDIP-16 (J) | LCCC-20 (L) | ||
55°C to 125°C | < 100% | UC1823AJ, UC1823AJ883B, UC1823AJQMLV | UC1823AL, UC1823AL883B |
< 50% | UC1825AJ, UC1825AJ883B, UC1825AJQMLV | UC1825AL, UC1825AL883B, UC1825ALQMLV |