SGLS164A April 2003 – October 2024 UC2842AQ , UC2843AQ , UC2845AQ
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UC2842A/3A/4A/5A family of control ICs is a pin for pin compatible improved version of the UC2842/3/4/5 family. Providing the necessary features to control current mode switched mode power supplies, this family has the following improved features. Start up current is designed to be less than 0.5mA. Oscillator discharge is trimmed to 8.3mA. During under voltage lockout, the output stage can sink at least 10mA at less than 1.2V for VCC over 5V.
The difference between members of this family are shown in the table below.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
UC2842A, UC2843A, UC2844A, UC2845A | D (SOIC, 8) | 4.90mm × 6.00mm |
D (SOIC, 14) | 8.65mm × 6.00mm |
PART NUMBER(1) | UVLO ON | UVLO OFF | MAXIMUM DUTY CYCLE |
---|---|---|---|
UC2842A | 16V | 10V | <100% |
UC2843A | 8.5V | 7.9V | <100% |
UC2844A | 16V | 10V | <50% |
UC2845A | 8.5V | 7.9V | <50% |