4 Revision History
Changes from Revision F (October 2017) to Revision G (July 2022)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
Changes from Revision E (October 2017) to Revision F (October 2017)
- Added WEBENCH links in three places, Features, Application and Implementation and Device and Documentation Support.Go
- Added copyright information to the Simplified Application Diagram Go
- Changed operating free-air temperature of the UC284xA changed from 125°C to 85°C. Go
- Changed operating free-air temperature of the UC384xA changed from -40°C to 0°C. Go
- Changed operating free-air temperature of the UC384xA changed from 85°C to 70°C. Go
- Changed the frequency (f) calculation to the correct equation.Go
- Changed the COUT equation to the corrected equation. Go
- Changed the LPM equation to the corrected equation.Go
- Added GCO(f) definition and equation.Go
- Changed the fRHPz equation to the corrected equation.Go
Changes from Revision D (July 2011) to Revision E (July 2016)
- Added
Applications
section,
Device Information table,
Pin Configuration and Functions section,
Specifications section,
Detailed Description section,
Application and Implementation section,
Power Supply Recommendations section,
Layout section,
Device and Documentation Support section,
and Mechanical, Packaging, and Orderable Information
section
Go
- Deleted Ordering Information Table; see POA at the end of the
datasheetGo
Changes from Revision C (August 2010) to Revision D (July 2011)
- Changed Absolute Maximum ratings table with maximum negative voltage and GND pin notes.Go
Changes from Revision B (September 2009) to Revision C (August 2010)
- Corrected ISINK voltage.Go