Refer to the PDF data sheet for device specific package drawings
The UC1846/7 family of control devices provides all of the necessary features to implement fixed-frequency, current-mode control schemes while maintaining a minimum external parts count. The superior performance of this technique can be measured in improved line regulation, enhanced load response characteristics, and a simpler, easier-to-design control loop. Topological advantages include inherent pulse-by-pulse current limiting capability, automatic symmetry correction for push-pull converters, and the ability to parallel power modules while maintaining equal current sharing.
Protection circuitry includes built-in undervoltage lockout and programmable current limit, in addition to soft-start capability. A shutdown function is also available, which can initiate either a complete shutdown with automatic restart or latch the supply off.
Other features include fully-latched operation, double-pulse suppression, deadline adjust capability, and a ±1% trimmed band gap reference.
The UC1846 features low outputs in the OFF state, while the UCx847 features high outputs in the OFF state.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UC1846 | LCCC (20) | 8.89 mm × 8.89 mm |
CDIP (16) | 6.92 mm × 19.56 mm | |
UC2846, UC3846 | PLCC (20) | 8.96 mm × 8.96 mm |
SOIC (16) | 7.5 mm × 10.3 mm | |
PDIP (16) | 6.35 mm × 19.3 mm | |
UC2847, UC3847 | SOIC (16) | 7.5 mm × 10.3 mm |
PDIP (16) | 6.35 mm × 19.3 mm |
Changes from B Revision (July 2010) to C Revision
Changes from A Revision (February 2002) to B Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
DIL, SOIC NO. | PLCC, LCC NO. | NAME | ||
1 | 2 | C/S SS | I | Current limit/soft-start programming |
2 | 3 | VREF | O | 5.1-V reference voltage output |
3 | 4 | C/S – | I | Current sense comparator inverting input |
4 | 5 | C/S + | I | Current sense comparator non-inverting input |
5 | 7 | E/A + | I | Error amplifier inverting input |
6 | 8 | E/A – | I | Error amplifier inverting input |
7 | 9 | COMP | I/O | Error amplifier output and input to the PWM comparator |
8 | 10 | CT | I | Oscillator frequency programming capacitor pin |
9 | 12 | CR | I | Oscillator frequency programming resistor pin |
10 | 13 | Sync | I/O | Synchronization out from master controller or input of slave controller |
11 | 14 | A Out | O | PWM drive signal output A, Pin11 and P14 are complementary |
12 | 15 | GND | G | All signals are referenced to this node |
13 | 17 | VC | I | Bias supply input for output stage |
14 | 18 | B Out | O | PWM drive signal output B, Pin11 and P14 are complementary |
15 | 19 | VIN | I | Bias supply input |
16 | 20 | Shutdown | I | External shutdown signal input |
— | 1, 6, 11, 16 | N/C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VREF terminal external capacitance | 1 | 2.2 | µF |
THERMAL METRIC(1) | UCx846/7 | UNIT | ||
---|---|---|---|---|
N or DW (PDIP or SOIC) | J or DW (CDIP or SOIC) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 41.8 | 73.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 28.5 | 34.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 21.8 | 38.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 13.0 | 7.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 21.7 | 37.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | UC1846/7 UC2846/7 |
UC3846/7 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
REFERENCE | |||||||||
Output Voltage | TJ = 25°C, IO = 1 mA | 5.05 | 5.10 | 5.15 | 5.00 | 5.10 | 5.20 | V | |
Line Regulation | VIN = 8 V to 40 V | 5 | 20 | 5 | 20 | mV | |||
Load Regulation | IL = 1 mA to 10 mA | 3 | 15 | 3 | 15 | mV | |||
Temperature Stability | Over Operating Range, (1) | 0.4 | 0.4 | mV/°C | |||||
Total Output Variation | Line, Load, and Temperature (1) | 5.00 | 5.20 | 4.95 | 5.25 | V | |||
Output Noise Voltage | 10 Hz ≤ f ≤10 kHz, TJ = 25°C(1) | 100 | 100 | µV | |||||
Long Term Stability | TJ = 125°C, 1000 Hrs(1) | 5 | 5 | mV | |||||
Short Circuit Output Current | VREF = 0 V | –10 | –45 | –10 | –45 | mA | |||
OSCILLATOR | |||||||||
Initial Accuracy | TJ = 25°C | 39 | 43 | 47 | 39 | 43 | 47 | kHz | |
Voltage Stability | VIN =8 V to 40 V | –1% | 2% | –1% | 2% | ||||
Temperature Stability | Over Operating Range (1) | –1% | –1% | ||||||
Sync Output High Level | 3.9 | 4.35 | 3.9 | 4.35 | V | ||||
Sync Output Low Level | 2.3 | 2.5 | 2.3 | 2.5 | V | ||||
Sync Input High Level | Pin 8 = 0 V | 3.9 | 3.9 | V | |||||
Sync Input Low Level | Pin 8 = 0 V | 2.5 | 2.5 | V | |||||
Sync Input Current | Sync Voltage = 3.9 V, Pin 8 = 0 V | 1.3 | 1.5 | 1.3 | 1.5 | mA | |||
ERROR AMPLIFIER | |||||||||
Input Offset Voltage | 0.5 | 5 | 0.5 | 10 | mV | ||||
Input Bias Current | –0.6 | –1 | –0.6 | –2 | µA | ||||
Input Offset Current | 40 | 250 | 40 | 250 | nA | ||||
Common Mode Range | VIN = 8 V to 40 V | 0 | VIN - 2 V | 0 | VIN - 2 V | V | |||
Open Loop Voltage Gain | ΔVO = 1.2 to 3 V, VCM = 2 V | 80 | 105 | 80 | 105 | dB | |||
Unity Gain Bandwidth | TJ = 25°C(1) | 0.7 | 1.0 | 0.7 | 1.0 | MHz | |||
CMRR | VCM = 0 V to 38 V, VIN = 40 V | 75 | 100 | 75 | 100 | dB | |||
PSRR | VIN = 8 V to 40 V | 80 | 105 | 80 | 105 | dB | |||
Output Sink Current | VID = –15 mV to -5 V, VPIN7 = 1.2 V | 2 | 6 | 2 | 6 | mA | |||
Output Source Current | VID = 15 mV to -5 V, VPIN7 = 2.5 V | –0.4 | –0.5 | –0.4 | –0.5 | mA | |||
High Level Output Voltage | RL = (Pin 7) 15 kΩ | 4.3 | 4.6 | 4.3 | 4.6 | V | |||
Low Level Output Voltage | RL = (Pin 7) 15 kΩ | 0.7 | 1 | 0.7 | 1 | V | |||
CURRENT SENSE AMPLIFIER | |||||||||
Amplifier Gain | VPIN 3 = 0 V, Pin 1 Open(2), (3) | 2.5 | 2.75 | 3.0 | 2.5 | 2.75 | 3.0 | V | |
Maximum Differential Input Signal (VPIN 4-VPIN 3) | Pin 1 Open (2); RL (Pin 7) = 15 kW | 1.1 | 1.2 | 1.1 | 1.2 | V | |||
Input Offset Voltage | VPIN 1 = 0.5 V, Pin 7 Open(2) | 5 | 25 | 5 | 25 | mV | |||
CMRR | VCM = 1 V to 12 V | 60 | 83 | 60 | 83 | dB | |||
PSRR | VIN = 8 V to 40 V | 60 | 84 | 60 | 84 | dB | |||
Input Bias Current | VPIN 1 = 0.5 V, Pin 7 Open(2) | –2.5 | –10 | –2.5 | –10 | µA | |||
Input Offset Current | VPIN 1 = 0.5 V, Pin 7 Open(2) | 0.08 | 1 | 0.08 | 1 | µA | |||
Input Common Mode Range | 0 | VIN-3 | 0 | VIN-3 | V | ||||
Delay to Outputs | TJ = 25°C (1) | 200 | 500 | 200 | 500 | ns | |||
CURRENT LIMIT ADJUST | |||||||||
Current Limit Offset | VPIN 3 = 0 V, VPIN 4 = 0 V, Pin 7 Open (2) | 0.45 | 0.5 | 0.55 | 0.45 | 0.5 | 0.55 | V | |
Input Bias Current | VPIN 5 = VREF, VPIN 6 = 0 V | –10 | –30 | –10 | –30 | µA | |||
SHUTDOWN TERMINAL | |||||||||
Threshold Voltage | 250 | 350 | 400 | 250 | 350 | 400 | mV | ||
Input Voltage Range | 0 | VIN | 0 | VIN | V | ||||
Minimum Latching Current (IPIN1) | (5) | 3.0 | 1.5 | 3.0 | 1.5 | mA | |||
Maximum Latching Current (IPIN1) | (6) | 1.5 | 0.8 | 1.5 | 0.8 | mA | |||
Delay to Outputs | TJ = 25°C (1) | 300 | 600 | 300 | 600 | ns | |||
OUTPUT | |||||||||
Collector-Emitter Voltage | 40 | 40 | V | ||||||
Collector Leakage Current | VC = 40 V (4) | 200 | 200 | µA | |||||
Output Low Level | ISINK = 20 mA | 0.1 | 0.4 | 0.1 | 0.4 | V | |||
ISINK = 100 mA | 0.4 | 2.1 | 0.4 | 2.1 | |||||
Output High Level | ISOURCE = 20 mA | 13 | 13.5 | 13 | 13.5 | V | |||
ISOURCE = 100 mA | 12 | 13.5 | 12 | 13.5 | |||||
Rise Time | CL = 1 nF, TJ = 25°C (1) | 50 | 300 | 50 | 300 | ns | |||
Fall Time | CL = 1 nF, TJ = 25°C (1) | 50 | 300 | 50 | 300 | ns | |||
UNDERVOLTAGE LOCKOUT | |||||||||
Start-Up Threshold | 7.7 | 8.0 | 7.7 | 8.0 | V | ||||
Threshold Hysteresis | 0.75 | 0.75 | V | ||||||
TOTAL STANDBY CURRENT | |||||||||
Supply Current | 17 | 21 | 17 | 21 | mA |