SLUSEE6 June 2021 UCC12041-Q1
PRODUCTION DATA
Table 7-1 lists the supply functional modes for this device.
INPUTS | Isolated Supply Output Voltage (VISO) Setpoint | |
---|---|---|
EN | SEL | |
HIGH | Shorted to VISO | 5.0 V |
HIGH | 100 kΩ to VISO | 5.4 V |
HIGH | Shorted to GNDS | 3.3 V |
HIGH | 100 kΩ to GNDS | 3.7 V |
HIGH | OPEN(1) | UNSUPPORTED |
LOW | X | 0 V |