SLUSF09A april 2023 – august 2023 UCC14241-Q1
PRODUCTION DATA
UCC14241-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to IGBT or SiC gate drivers. The UCC14241-Q1 integrates a transformer and DC/DC controller with a proprietary architecture to achieve high efficiency with very low emissions. The high-accuracy output voltages provide better channel enhancement for higher system efficiency without over-stressing the power device gate.
The UCC14241-Q1 provides up to 2W (typical) of isolated output power at high efficiency. Requiring a minimum of external components and including on-chip device protection, the module provides extra features such as input undervoltage lockout, overvoltage lockout, output voltage power-good comparators, overtemperature shutdown, soft-start time-out, adjustable isolated positive and negative output voltage, an enable pin, and an open-drain output power-good pin.
ORDERABLE PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC14241QDWNRQ1 | DWN (SSOP, 36) | 12.83 mm × 7.5 mm |