SLUSCK0G November 2017 – November 2024 UCC21220 , UCC21220A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | RθJA =
80.2°C/W,
VVDDA/B =
15
V, TJ = 150°C, TA = 25°C See Figure 6-1 |
DRIVER A, DRIVER B | 50 | mA | ||
RθJA = 80.2°C/W, VVDDA/B = 25 V,
TJ = 150°C, TA = 25°C See Figure 6-1 |
30 | ||||||
PS | Safety supply power | RθJA =
80.2°C/W,
TJ
= 150°C, TA = 25°C See Figure 6-2 |
INPUT | 50 | mW | ||
DRIVER A | 750 | ||||||
DRIVER B | 750 | ||||||
TOTAL | 1550 | ||||||
TS | Safety temperature(1) | 150 | °C |