SLUSCK0G November 2017 – November 2024 UCC21220 , UCC21220A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
PD | Power dissipation | VCCI = 5 V, VDDA/B = 20 V, INA/B = 3.3 V, 460kHz 50% duty cycle square wave 2.2-nF load, TJ=150℃, TA=25℃ | 950 | mW |
PDI | Power dissipation by transmitter side | 50 | mW | |
PDA, PDB | Power dissipation by each driver side | 450 | mW |