SLUSCK0F November 2017 – February 2024 UCC21220 , UCC21220A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IVCCI | VCCI quiescent current | VINA = 0 V, VINB = 0 V | 1.5 | 2.0 | mA | |
IVDDA, IVDDB | VDDA and VDDB quiescent current | VINA = 0 V, VINB = 0 V | 1.0 | 1.8 | mA | |
IVCCI | VCCI operating current | (f = 500 kHz) current per channel | 2.5 | mA | ||
IVDDA, IVDDB | VDDA and VDDB operating current | (f
= 500 kHz) current per channel, COUT = 100 pF, VVDDA, VVDDB = 12 V |
2.5 | mA | ||
VCC SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS | ||||||
VVCCI_ON | UVLO Rising threshold | 2.55 | 2.7 | 2.85 | V | |
VVCCI_OFF | UVLO Falling threshold | 2.35 | 2.5 | 2.65 | V | |
VVCCI_HYS | UVLO Threshold hysteresis | 0.2 | V | |||
UCC21220A VDD SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS (5-V UVLO Version) | ||||||
VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 5.0 | 5.5 | 5.9 | V | |
VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 4.7 | 5.2 | 5.6 | V | |
VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 0.3 | V | |||
UCC21220 VDD SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS (8-V UVLO Version) | ||||||
VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 8 | 8.5 | 9 | V | |
VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 7.5 | 8 | 8.5 | V | |
VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 0.5 | V | |||
INA, INB AND DISABLE | ||||||
VINAH, VINBH, VDISH | Input high threshold voltage | 1.6 | 1.8 | 2 | V | |
VINAL, VINBL, VDISL | Input low threshold voltage | 0.8 | 1 | 1.25 | V | |
VINA_HYS, VINB_HYS, VDIS_HYS | Input threshold hysteresis | 0.8 | V | |||
OUTPUT | ||||||
IOA+, IOB+ | Peak output source current | CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement | 4 | A | ||
IOA-, IOB- | Peak output sink current | CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement | 6 | A | ||
ROHA, ROHB | Output resistance at high state | IOUT = –10 mA, ROHA, ROHB do not represent drive pull-up performance. See tRISE in Section 6.10 and Section 8.3.4 for more details. | 5 | Ω | ||
ROLA, ROLB | Output resistance at low state | IOUT = 10 mA | 0.55 | Ω | ||
VOHA, VOHB | Output voltage at high state | VVDD = 12 V, IOUT = –10 mA | 11.95 | V | ||
VOLA, VOLB | Output voltage at low state | VVDD = 12 V, IOUT = 10 mA | 5.5 | mV | ||
VOAPDA, VOAPDB | Driver output (VOUTA, VOUTB) active pull down | VVDDA and VVDDB unpowered, IOUTA, IOUTB = 200 mA | 1.75 | 2.1 | V |