SLUSF46A April 2024 – June 2024 UCC21231
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCCI | Input bias pin supply voltage | 3.0 | 5.5 | V | |
VDDA, VDDB | UCC21231 - 5V UVLO Output bias supply voltage, VDDA-VSSA, VDDB-VDDB |
6.5 | 25 | V | |
TA | Ambient temperature | –40 | 125 | ℃ | |
TJ | Junction temperature | –40 | 150 | ℃ |