SLUSDU7A March 2020 – August 2024 UCC21320-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input bias pin supply voltage | VCCI to GND | –0.3 | 20 | V |
Driver bias supply | VDDA-VSSA, VDDB-VSSB | –0.3 | 30 | V |
Output signal voltage | OUTA to VSSA, OUTB to VSSB | –0.3 | VDDA/B + 0.3 | V |
OUTA to VSSA, OUTB to VSSB, Transient for 200 ns | –2 | VDDA/B + 0.3 | V | |
Input signal voltage | INA, INB, DIS, DT to GND | –0.3 | VCCI + 0.3 | V |
INA, INB Transient for 50ns | –5 | VCCI + 0.3 | V | |
Channel to channel internal isolation voltage | |VSSA-VSSB| in DWK package | 1850 | V | |
Junction temperature, TJ (2) | –40 | 150 | ℃ | |
Storage temperature, Tstg | –65 | 150 | ℃ |