SLUSF86 May 2024 UCC21331-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 8-5 shows the bench test waveforms for the design example shown in Figure 8-1 under these conditions: VCC = 5 V, VDD = 20 V, fSW = 100 kHz, VDC-Link = 0 V.
Channel 1 (Yellow): UCC21331-Q1 INA pin signal.
Channel 2 (Blue):UCC21331-Q1 INB pin signal.
Channel 3 (Pink): Gate-source signal on the high side power transistor.
Channel 4 (Green): Gate-source signal on the low side power transistor.