SLUSF86 May 2024 UCC21331-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
INPUTS | EN | OUTPUTS | NOTE | ||
---|---|---|---|---|---|
INA | INB | OUTA | OUTB | ||
L | L | H | L | L | If Dead Time function is used, output transitions occur after the dead time expires. See Section 7.4.2 |
L | H | H | L | H | |
H | L | H | H | L | |
H | H | H | L | L | |
H | H | H | H | H | DT pin left open or tied to VCCI |
Left Open | Left Open | H | L | L | - |
X | X | Low or Left Open | L | L | - |