SLUSF70 May 2024 UCC21331
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 6-3 shows the response time of the disable function. It is recommended to bypass using a 100pF-1nF low ESR/ESL capacitor close to DIS pin when connecting DIS pin to a micro-controller over distance. For more information, see Section 7.4.1.