SLUSCJ9F June 2016 – November 2024 UCC21520
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | RθJA = 69.8°C/W, VDDA/B = 15 V, TJ = 150°C, TA = 25°C | DRIVER A, DRIVER B | 58 | mA | ||
RθJA = 69.8°C/W, VDDA/B = 25 V, TJ = 150°C, TA = 25°C | 34 | ||||||
PS | Safety supply power | RθJA = 69.8°C/W, TJ = 150°C, TA = 25°C | INPUT | 50 | mW | ||
DRIVER A | 870 | ||||||
DRIVER B | 870 | ||||||
TOTAL | 1790 | ||||||
TS | Maximum safety temperature(1) | 150 | °C |