SLUSDG3E August 2018 – August 2024 UCC21530-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists reference design parameters for the example application: UCC21530-Q1 driving 1000-V SiC-MOSFETs in a high side-low side configuration.
PARAMETER | VALUE | UNITS | ||
---|---|---|---|---|
Power transistor | C3M0065100K | – | ||
VCC | 5.0 | V | ||
VDD | 15 | V | ||
VSS | –4 | V | ||
RON | 2.2 | Ω | ||
ROFF | 0 | Ω | ||
Input signal amplitude | 3.3 | V | ||
Switching frequency (fs) | 100 | kHz | ||
DC link voltage | 600 | V |