SLUSE89C May 2023 – August 2024 UCC21550
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
UCC21550ADWR | SOIC | DW | 16 | 2000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
UCC21550BDWR | SOIC | DW | 16 | 2000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
UCC21550ADWKR | SOIC | DWK | 14 | 2000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
UCC21550BDWKR | SOIC | DWK | 14 | 2000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
UCC21550CDWKR | SOIC | DWK | 14 | 2000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
UCC21550ADWR | SOIC | DW | 16 | 2000 | 356 | 356 | 35 |
UCC21550BDWR | SOIC | DW | 16 | 2000 | 356 | 356 | 35 |
UCC21550ADWKR | SOIC | DWK | 14 | 2000 | 353 | 353 | 32 |
UCC21550BDWKR | SOIC | DWK | 14 | 2000 | 353 | 353 | 32 |
UCC21550CDWKR | SOIC | DWK | 14 | 2000 | 353 | 353 | 32 |