SLUSE89C May 2023 – August 2024 UCC21550
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCCI | Input bias pin supply voltage | 3.0 | 5.5 | V | |
VDDA, VDDB | UCC21550A - 5V UVLO Output bias supply voltage, VDDA-VSSA, VDDB-VDDB |
6.5 | 25 | V | |
VDDA, VDDB | UCC21550B - 8V UVLO Output bias supply voltage, VDDA-VSSA, VDDB-VDDB |
9.2 | 25 | V | |
VDDA, VDDB | UCC21550C - 12V UVLO Output bias supply voltage, VDDA-VSSA, VDDB-VDDB |
13.5 | 25 | V | |
TJ | Junction temperature | –40 | 150 | ℃ |