SLUSDH8D January 2019 – June 2024 UCC21710-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | VCC–GND | 3.0 | 5.5 | V | |
VDD | VDD–COM | 13 | 33 | V | |
VMAX | VDD–VEE | – | 33 | V | |
IN+, IN–, RST/EN | Reference to GND | High level input voltage | 0.7×VCC | VCC | V |
Low level input voltage | 0 | 0.3×VCC | |||
AIN | Reference to COM | 0.6 | 4.5 | V | |
tRST/EN | Minimum pulse width that reset the fault | 1000 | ns | ||
TA | Ambient Temperature | –40 | 125 | °C | |
TJ | Junction temperature | –40 | 150 | °C |